Catalog No. : HAM0909U
Description: UNIVERSAL M63 GLAND
UPC: 5011949016156
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Ideal for Ex I & II 2 GD Gas and Dust, Exde IIC and Exe II Applications |
Specifications
|
Material |
Brass with Epoxy Resin Barrier |
|
Color |
Metallic |
|
Insulation |
IP66 Rating |
|
Temperature Rating |
-60 to 130 C |
|
Environmental Conditions |
Hazardous Area Locations |
Classifications
|
Brand Name |
Kopex-Ex |
|
Standard |
CSA 060582, ATEX: Sira 09ATEX1231X, IEC EN 60079-0, 60079-1, 60079-7, 60079-31 |
Dimensions
|
Size |
Conduit Size 63mm , M63 Thread |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 60582 | 441803 | N/A | 2310045 | N/A |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 inch |
|
Degree of protection (IP) conduit dependant |
IP66-IP66 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Thread type |
Metric |
|
Thread connection size |
Other |
|
One-piece |
Y |
|
Material housing |
Brass |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
N |
|
Approved in combination with protective conduit FI |
N |