text.skipToContent text.skipToNavigation

Alternate Catalog No. : HA 904

Catalog No. : HA904

Description:  1 1/4 CHASE NIP,RGD/IMC,IRON-ZPLD,I

UPC: 785991411713

1-1/4 Inch, Insulated Chase Nipple, Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting

Descriptors

Category

Electrical conduit nipple

Application

To Connect a Box to Conduit, Two Outlet Boxes, or Fixture Housings

Specifications

Material

Iron

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Length

1-1/4 in

Trade Size

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here