Alternate Catalog No. : HA 804
Catalog No. : HA804
Description: 1 1/4 CHASE NIPPLE,RGD/IMC,DC,INSU
UPC: 785991411331
Nipple, Insulated Chase Conduit, Trade Size 1-1/4 Inch, Zinc Alloy, For use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |