Catalog No. : HA204-1
Description: CHASE COND NIP SZ 1-1/4IN ZNC 40PK
UPC: 785991185164
Nipple, Chase Conduit, Trade Size 1-1/4 Inch, Zinc Alloy, For use with Rigid/IMC Conduit, Pack of 40
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc alloy |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Other |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |