Catalog No. : HA203-1
Description: 1 CHASE NIPPLE,RGD/IMC,DIECAST,EA
UPC: 785991190298
Nipple, Chase Conduit, Trade Size 1 Inch, Zinc Alloy, For use with Rigid/IMC Conduit, Sold by Each
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc alloy |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Other |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |