Catalog No. : H802
Description: JOINER W/REINFORCING PLATE
UPC: 616013318546
Raceway Joiner With Reinforcing Plate furnished complete with nuts for H Series channel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Rigid coupling |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Standard |
UL E55274 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |