Catalog No. : H500A
Description: 5 INCH T&B HUB(COND.FITT.)
UPC: 786210903514
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Sealing Ring and Groove with Innovative Profile Better Than Standard O-Ring |
|
Application |
To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
5 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | LR23086-47_1995-09-11 | N/A |
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
Other |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Material housing |
Other |