text.skipToContent text.skipToNavigation

Catalog No. : H400GRCP

Description:  CHROME PLATED H400GR

UPC: 786209983466

Made or assembled in Canada.

4 Inch Hub with Grounding/Bonding Locknut, Insulated Throat for Threaded Rigid Metal Conduit Chrome Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc with Chrome Plating

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Trade Size

4 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 23086-47 N/A
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

4 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast