text.skipToContent text.skipToNavigation

Catalog No. : H400GRA-C

Description:  4 COND FTNG W/GRD LNUT AL

UPC: 75114085977

Made or assembled in Canada.

4 Inch Hub with Aluminum, Grounding/Bonding Locknut, Insulated Throat for Threaded Rigid Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA, UL E23018

Dimensions

Trade Size

4 in

Outside Diameter

2-23/32 in

Inside Diameter

3-7/8 in

Length

2-23/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 23086-47 N/A
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

4 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Other

Documents/Support Tools

Sales Drawing

Click here