Catalog No. : H350GR-C
Description: 3-1/2 COND FTNG W/GRD LNUT ZINC
UPC: 786210174112
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Hubs & Accessories |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Zinc |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E23018 |
Dimensions
|
Trade Size |
3-1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 23086-47 | N/A |
| CSA | 4484 | 441202 | N/A | 2163217_2015-01-22 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Material housing |
Zinc die-cast |