text.skipToContent text.skipToNavigation

Catalog No. : H300CAPCP

Description:  CAPOFF - CHROME PLATED - 3 IN

UPC: 786209881700

Made or assembled in Canada.

3 Inch Chrome Plated Zinc Capoff with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Insulating Throat with a Thermoplastic Temperature Rating of 105 Degrees Celsius

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Zinc with Chrome Plating

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

3 in

Outside Diameter

4-3/8 in

Length

2-9/16 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2013-08-16 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y