text.skipToContent text.skipToNavigation

Catalog No. : H300CAPA

Description:  3 INCH CAP-OFF ALUM.

UPC: 786210049007

Made or assembled in Canada.

3 Inch Aluminum, Capoff with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • CSA Certified for hazardous locations Class II Groups E.F.G. Class III
  • Meets NEMA sealing requirements for NEMA 3R, 4 &13 enclosures.

Descriptors

Category

Electrical conduit coupling

Special Features

Insulating Throat with a Thermoplastic Temperature Rating of 105 Degrees Celsius

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

3 in

Outside Diameter

4-3/8 in

Length

2-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2013-08-16 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here