text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 4

Catalog No. : H2864

Description:  U BOLT 4IN LEN 6-15/16IN STL

UPC: 785991792591

U Bolt, Size 4 Inches, Diameter 4-19/32 Inches, Length 6-15/16 Inches, Thread Length 2-1/4 Inches, Thread Size 3/8 - 16 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold Galv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

6-15/16 in

Diameter

4-19/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant