text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 3 1/2

Catalog No. : H28631/2

Description:  U BOLT 3-1/2IN LEN 6-3/16IN STL

UPC: 785991792539

U Bolt, Size 3-1/2 Inches, Diameter 4-3/32 Inches, Length 6-3/16 Inches, Thread Length 2 Inches, Thread Size 3/8 - 16 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Number of Nuts

2

Nut Type

Hex

Classifications

Brand Name

Kindorf

Dimensions

Length

6-3/16 in

Size

3-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant