text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 3

Catalog No. : H2863

Description:  U BOLT 3IN LEN 5-11/16IN STL

UPC: 785991792478

U Bolt, Size 3 Inches, Diameter 3-9/16 Inches, Length 5-11/16 Inches, Thread Length 2 Inches, Thread Size 3/8 - 16 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold Galv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

5-11/16 in

Diameter

3-9/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant