text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 2

Catalog No. : H2862

Description:  U BOLT 2IN LEN 4-11/16IN STL

UPC: 785991792355

U Bolt, Size 2 Inches, Diameter 2-7/16 Inches, Length 4-11/16 Inches, Thread Length 1-3/4 Inch, Thread Size 3/8 - 16 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

Gold Galv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

4-11/16 in

Diameter

2-7/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant