text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 1 1/4

Catalog No. : H28611/4

Description:  U BOLT 1-1/4IN LEN 3-1/2IN STL

UPC: 785991792232

U Bolt, Size 1-1/4 Inch, Diameter 1-23/32 Inch, Length 3-1/2 Inches, Thread Length 1-3/4 Inch, Thread Size 5/16 - 18 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/2 in

Diameter

1-23/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant