text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 1 1/2

Catalog No. : H28611/2

Description:  U BOLT 1-1/2IN LEN 3-3/4IN STL

UPC: 785991792294

U Bolt, Size 1-1/2 Inch, Diameter 2 Inches, Length 3-3/4 Inches, Thread Length 1-3/4 Inch, Thread Size 5/16 - 18 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

3-3/4 in

Diameter

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant