text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 1/2

Catalog No. : H2861/2

Description:  U BOLT 1/2IN LEN 2-3/4IN STL

UPC: 785991792058

U Bolt, Size 1/2 Inch, Diameter 15/16 Inch, Length 2-3/4 Inches, Thread Length 1-3/4 Inch, Thread Size 5/16 - 18 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

2-3/4 in

Diameter

15/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant