text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 286 1

Catalog No. : H2861

Description:  U BOLT 1IN LEN 3-5/16IN STL

UPC: 785991792171

U Bolt, Size 1 Inch, Diameter 1-3/8 Inch, Length 3-5/16 Inches, Thread Length 1-7/8 Inch, Thread Size 5/16 - 18 Inch, Material Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

U bolts

Specifications

Material

Steel

Finish

GoldGalv

Thread

Right Handed

Classifications

Brand Name

Kindorf

Dimensions

Length

3-5/16 in

Diameter

1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant