Alternate Catalog No. : H 260 B 1/2
Catalog No. : H260B1/2
Description: SWIVEL JOINT
UPC: 785991791488
Swivel Joint - Dimensions A 1/2-13 inch, B 1 1/2 inch, C 3 inch. Load Rating 1800, Safety Factor 3
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel nuts |
|
Special Features |
Galv-Krom finish provides all the features and protection without the use of chemical compound |
|
Application |
For use with hanger rod |
Specifications
|
Material of Construction |
Steel |
|
Finish |
Galv-Krom/Standard |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Height |
3 in |
|
Size |
1/2 Inch |