Catalog No. : H250CAP
Description: ZINC BULLET HUB CAPOFF 21/2
UPC: 786210044828
Made or assembled in Canada.
- Made or assembled in Canada.
- CSA Certified for hazardous locations Class II Groups E.F.G. Class III
- Meets NEMA sealing requirements for NEMA 3R, 4 &13 enclosures.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Insulating Throat with a Thermoplastic Temperature Rating of 105 Degrees Celsius |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Zinc |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2-1/2 in |
|
Outside Diameter |
3-3/4 in |
|
Length |
2-9/32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163217_2013-08-16 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Material housing |
Zinc die-cast |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Sales Drawing |