Catalog No. : H24S-82-4
Description: 5-SQUARE HORIZONTAL BRACKET 24-IN
UPC: 785991072679
Support Bracket for 5 Inch Square, 4 Inch Square and 4-11/16 Inch Boxes, 24 Inch Horizontal Stud Centers, Pre-Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For use with 5 SQUARE to 4 inch square boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |