text.skipToContent text.skipToNavigation

Catalog No. : H24S

Description:  HORIZONTAL BRACKET, 24IN, W/SCREWS

UPC: 785991049732

Galvanized steel 24 inch horizontal bracket with (4) fixed box locations.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical Box Hardware and Accessories

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

Efab

Standard

UL E13938

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV N/A N/A
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here

Click here

Marketing Brochure

Click here