text.skipToContent text.skipToNavigation

Catalog No. : H20HPS

Description:  20HPS PACKED FOR SALE IN CANADA

UPC: 783786950676

Type HPS Split-Bolt Connector with Spacer, for Use on Copper, Aluminum, and ACSR Conductors, Conductor Range for Equal Main and Tap ACSR 1/0-6, Copper and Aluminum Conductor Range for Equal Main and Tap 2/0 Str-6 Sol, Copper and Aluminum Conductor Range for Minimum Tap with One Max Main 6 Sol, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A ZMVV N/A N/A
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here