Catalog No. : H200GRSST
Description: 2 INCH T&B HUB ST. STEEL
UPC: 786210002835
Made or assembled in Canada.
- Made or assembled in Canada.
- Suitable for hazardous locations use in Class I, Division 2; Class II, Division 1&2; Class III, Division 1 & 2 per NEC 501-4(b); 502-4 (a) and 503-3 (a)
- Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.
- Meets NEMA sealing requirements for NEMA 3R, 4, 4X and 13 enclosures
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Hexagonal/Splined Body and Locknut Enable Fast and Easy Installation |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
316 Stainless Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2 in |
|
Outside Diameter |
3.25 in |
|
Length |
1.94 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 23086-47 | N/A |
| CSA | 4484 | 441202 | N/A | 2163217_2013-08-16 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Connection type screw connection to housing |
Thread |
|
Thread type |
NPT |
|
Material housing |
Stainless steel |
Documents/Support Tools
|
Sales Drawing |