text.skipToContent text.skipToNavigation

Catalog No. : H200GRA-C

Description:  2 COND FTNG W/GRD LNUT AL

UPC: 786210286853

Made or assembled in Canada.

2 Inch Hub with Aluminum, Grounding/Bonding Locknut, Insulated Throat for Threaded Rigid Metal Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit coupling

Special Features

Hubs & Accessories

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum

Color

Metallic

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

2 in

Outside Diameter

3-1/4 in

Inside Diameter

1-31/32 in

Length

1-15/16 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 23086-47 N/A
CSA 4484 441202 N/A 2163217_2015-01-22 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Other