text.skipToContent text.skipToNavigation

Catalog No. : H200BHD

Description:  2 INCH ZIKNC BULKHEAD FITTING

UPC: 786210041940

Made or assembled in Canada.

2 Inch Zinc Bulkhead Fittings with Thermoplastic Insulating Throat, Sealing Ring Nitrile (BUNA-N) for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.
  • For use with rigid/IMC conduit

Descriptors

Category

Electrical conduit coupling

Special Features

Thermoplastic Insulating Throat with Rating up to 105 Degree Celsius

Application

A Fitting for Connecting a Junction Box to a Conduit System

Specifications

Material

Zinc

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

2 in

Outside Diameter

3-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441202 N/A 2163217_2013-08-16 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

2 inch

Model

Straight

Revolving thread

N

Connection type screw connection to housing

Thread

Thread type

NPT

Material housing

Zinc die-cast

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here