text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 193 3/8 10

Catalog No. : H1933/810

Description:  THD HGR ROD 3/8-16INX10FT STL

UPC: 785991790139

Hanger Rod with Continuous Thread - 3/8 inch-16 x 10 feet
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Thread

Right Handed

Number of Nuts

0

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant