Catalog No. : H16S
Description: HORIZONTAL BRACKET, 16IN, W/SCREWS
UPC: 785991048056
Horizontal Bracket, 16 Inches Wide with Three Fixed Box Locations Accomodating 4 Inch Square and 4-11/16 Inch Square Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
3 fixed box locations |
|
Application |
For use with 4 inch and 4-11/16 inch boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |