Catalog No. : H125CAP-G
Description: PVC CTD ZINC CAPOFF 1-1/4IN GRY
UPC: 704508014346
PVC Coated 1-1/4 Inch Zinc Capoff with Thermoplastic Insulating Throat, Sealing Ring is Nitrile (BUNA-n), Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
PVC plastic pipe cap |
|
Special Features |
PVC Coated for Corrosion Resistance |
|
Application |
For use with Rigid/IMC Conduit |
Specifications
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E23018, RoHS, CSA |
Dimensions
|
Height |
1-25/32 in |