text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 122 3/8 EG-10

Catalog No. : H1223/8EG-10

Description:  TRAPNTSTRT FSTNR 3/8 SILVERGA BAG 3

UPC: 785991098105

Strut Fastener, Size 3/8 Inch, Electro-Galvanized Steel, Pack of 10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Fewer parts, less installation time..results - Labor Savings!

Application

For use with Kindorf channels.

Specifications

Material

Steel

Finish

SilverGalv

Classifications

Brand Name

Kindorf

Dimensions

Size

3/8 Inch

Thickness

0.38 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here