Alternate Catalog No. : H 122 1/2 SS6
Catalog No. : H1221/2SS6
Description: TRAPNUT STRUT FASTENER 1/2 T316 STA
UPC: 785991044157
Strut Fastener, Size 1/2 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Precision threads trap the threaded rod for a sturdy hold that can be adjusted up or down for fine-tune positioning.
- Functions as a hex nut, square washer, and flat washer combined.
- Locking pin holds it in the desired position
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Fewer parts, less installation time..results - Labor Savings! |
|
Application |
For use with the Kindorf channels |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
1/2 Inch |
|
Thickness |
0.38 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |