text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 120 HD

Catalog No. : H120HD

Description:  120 HD WASHER, SADDLE TYPE,H.D STL

UPC: 785991799118

Washer, Saddle-Type, Hot-Dip Galvanized Steel, For use with 3/8 Inch or 1/2 Inch Hanger Rod
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Superior corrosion protection

Application

For rigid attachment of rod to channel. For use with either 3/8 in. or 1/2 in. hanger rod.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant