text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1202 10

Catalog No. : H120210

Description:  CHNL BK-BK 12GA 10FT STL

UPC: 616013109151

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 10 Feet, Steel, Back to Back Combination
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

3-1/4 in

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here