text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1200P 10GR

Catalog No. : H1200P10GR

Description:  PUNCHED CHNL 12GA 10FT GR STL

UPC: 616013107973

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 10 Feet, Punched Green Urethane Powder Coated Steel with 9/16 Inch Holes on 1-7/8 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Urethane Powder

Color

Green

Classifications

Brand Name

Superstrut

Dimensions

Length

10 ft

Width

1-5/8 in

Depth

3-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here