text.skipToContent text.skipToNavigation

Alternate Catalog No. : H1200HS 20EG

Catalog No. : H1200HS20EG

Description:  HS CHNL 12GA 1-5/8X3-1/4 20FT EG

UPC: 616013120569

Channel, 12 Gauge, 1-5/8 Inch x 3-1/4 Inch, Length 20 Feet, Half Slotted Electro-Galvanized Steel with 9/16 Inch x 1-1/8 Inch Slots on 2 Inch Centers
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

3-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here