text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 120

Catalog No. : H120

Description:  SADDLE TYPE WASHER

UPC: 785991787108

Washer, Saddle-Type, Steel, For use with 3/8 Inch or 1/2 Inch Hanger Rod
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Galv-Krom finish provides superior corrosion protection

Application

For rigid attachment of rod to channel. For use with either 3/8 in. or 1/2 in. hanger rod.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant