text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 119 F

Catalog No. : H119F

Description:  SQ WSHR 3/4IN STL

UPC: 785991787030

Washer, Square, Size 3/4 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Application

or use with Kindorf channels

Specifications

Material

Steel

Finish

Gal-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Inside Diameter

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant