text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 119 E

Catalog No. : H119E

Description:  SQ WSHR 5/8IN STL

UPC: 785991787009

Washer, Square, Size 5/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Application

or use with Kindorf channels

Specifications

Material

Steel

Finish

Gal-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Inside Diameter

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant