text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 119 DSS

Catalog No. : H119DSS

Description:  SQ WSHR 1/2IN STN-STL

UPC: 785991753561

Washer, Square, Size 1/2 Inch, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Application

For use with Kindorf channels.

Specifications

Material

Stainless Steel

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Kindorf

Dimensions

Thickness

1/4 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant