text.skipToContent text.skipToNavigation

Alternate Catalog No. : H 119 B

Catalog No. : H119B

Description:  SQ WSHR 5/16IN STL

UPC: 785991786712

Washer, Square, Size 5/16 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Square washers

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Fits Bolt Sizes

5/16 Inches

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant