text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 3/8 SS

Catalog No. : H1193/8SS

Description:  STD ROD CPLG 3/8IN LEN 1-1/8IN SS

UPC: 616013045961

Coupling, Standard Rod, Size 3/8 Inch, Length 1-1/8 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Application

For use with channel

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here