text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 3/8EG

Catalog No. : H1193/8EG

Description:  STD ROD CPLG 3/8IN LEN 1-1/8IN EG

UPC: 616013090466

Coupling, Standard Rod, Size 3/8 Inch, Length 1-1/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • SilverGalv finish will not chip or peel.

Descriptors

Category

Rod coupling

Special Features

SilverGalv finish will not chip or peel.

Application

For use with channel

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here