text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 1/4X3/8

Catalog No. : H1191/4X3/8

Description:  STD ROD CPLG 1/4X3/8IN LEN 1-1/8IN

UPC: 616013318317

Coupling, Reducing Rod, Size 1/4 Inch x 3/8 Inch, Length 1-1/2 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Rod coupling

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

REACH REACH 247 Compliant