text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 1/4

Catalog No. : H1191/4

Description:  STD ROD CPLG 1/4IN LEN 1-1/4IN STL

UPC: 616013318010

Coupling, Standard Rod, Size 1/4 Inch, Length 1-1/4 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Rod coupling

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Thread Size

1/4-20

Length

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here