text.skipToContent text.skipToNavigation

Alternate Catalog No. : H119 1/2SS

Catalog No. : H1191/2SS

Description:  STD ROD CPLG 1/2IN LEN 1-1/4IN SS

UPC: 616013914458

Coupling, Standard Rod, Size 1/2 Inch, Length 1-1/4 Inches, Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Specifications

Material

Stainless Steel

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Thread Size

3/8-16

Length

1-1/4 in

Documents/Support Tools

Sales Drawing

Click here