text.skipToContent text.skipToNavigation

Catalog No. : H119-5/16EGC

Description:  STD ROD CPLG 5/16IN LEN 7/8IN EG

UPC: 786210259017

Coupling, Standard Rod, Size 5/16 Inch, Length 7/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

5/16 Inch

Length

7/8 in

ETIM EC002360 Long nut

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

Other

Threaded connection 2

Internal thread

Shape

Hexagon