text.skipToContent text.skipToNavigation

Catalog No. : H119-3/8EGC

Description:  STD ROD CPLG 3/8IN LEN1-1/8IN EG

UPC: 786210563251

Coupling, Standard Rod, Size 3/8 Inch, Length 1-1/8 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Length

1-1/8 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC002360 Long nut

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Threaded connection 1

Internal thread

Size of thread connection (inch) 2

3/8 inch

Threaded connection 2

Internal thread

Shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here