Catalog No. : H119-3/4EG
Description: STD ROD CPLG 3/4IN LEN 2-1/4IN EG
UPC: 616013106846
- SilverGalv finish will not chip or peel.
Descriptors
|
Category |
Rod coupling |
|
Special Features |
SilverGalv finish will not chip or peel. |
|
Application |
For use with channel |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Threaded connection 1 |
Internal thread |
|
Size of thread connection (inch) 2 |
3/4 inch |
|
Threaded connection 2 |
Internal thread |
|
Shape |
Hexagon |